Schneider-Electric
 
VZN06 picture- scope
VZN06
Auxiliary contact block,TeSys Control,1 NC early break,for VN12,VN20
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VZN
Product or component type Auxiliary contact block
Performance level Standard
Contacts type and composition 1 NC
Contact operation Early-break
Product compatibility VN12
VN20
Mounting location Left
Right
Complementary
Range compatibility TeSys TeSys VARIO VCFN switch disconnector
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ith] conventional free air thermal current 6 A
[Ithe] conventional enclosed thermal current 4 A
Mechanical durability 50000 cycles
Electrical durability 30000 cycles DC-11
50000 cycles AC-21
Connections - terminals Screw clamp terminals 2 cable(s) 0.75…1.5 mm² - flexible - with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm² - solid
Tightening torque 0.7 N.m - on screw clamp terminals
Height 45.5 mm
Width 12 mm
Depth 39 mm
Net weight 0.02 kg
Environment
Standards IEC 60947-5
Product certifications CSA
GL
UL
Protective treatment TC
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…50 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 8.0 cm
Package 1 Length 9.6 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.12 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number F532c3bb-07a1-406c-b2d3-1d0f85334c59
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months