Schneider-Electric
 
WDE000926 picture- scope
WDE000926
Robust - single socket-outlet - screw - white
Schneider Electric
Characteristics
Main
Range Robust
Product or component type Socket-outlet
Complementary
Device presentation Complete product
Device mounting Surface
Socket number 1
Outlet standard description Side earth
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Cover type Without shutter
Rated current 16 A
[Ue] rated operational voltage 250 V
Colour tint White (RAL 9010)
Connections - terminals Screw terminals
Number of loop terminals 2
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC/ABS
Fixing mode By screws
Height 111 mm
Width 111 mm
Depth 44 mm
Environment
IP degree of protection IP20
IK degree of protection IK09 conforming to EN 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.3 cm
Package 1 Length 8.8 cm
Package 1 Weight 80 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.5 cm
Package 2 Width 8.5 cm
Package 2 Length 22.5 cm
Package 2 Weight 468 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.15 kg
Offer Sustainability
EU RoHS Directive Under investigation