Schneider-Electric
 
WDE002044 picture- scope
WDE002044
Actassi connection box 2 RJ45 white
Schneider Electric
Characteristics
Main
Range of product Artic
Product or component type Connection box
Data socket type RJ45
Colour tint White (RAL 9010)
Quantity per set Set of 1
Complementary
Number of data socket outlets 2
Width 93 mm
Height 32 mm
Depth 69 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 8.100 cm
Package 1 Length 17.100 cm
Package 1 Weight 50.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations