Schneider-Electric
 
WDE002313 picture- scope
WDE002313
Exxact transistordimmer 630W white
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Dimmer
Colour tint White (RAL 9003)
Quantity per set Set of 1
Complementary
Device presentation Mechanism with fixing frame
Device mounting Flush
Device application Light control
Switch function 1-pole 2-way
Dimmer type Transistor
Dimmer control Rotary push type
Fixing mode By screws
Rated current 10 A
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50 Hz
Surface finish Glossy
Load type Incandescent lamp: 60...630 W at 230 V AC
Halogen lamp: 60...600 W at 230 V AC
Electronic transformer: 60...630 W at 230 V AC
Protection type Short-circuit protection
Automatic overload protection
Connections - terminals Screw terminals
Shape of screw head Pozidriv No 1 and combi
Tightening torque 0.5 N.m
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Wire stripping length 6 mm
Material ABS (acrylonitrile butadiene-styrene)
Height 71 mm
Width 71 mm
Embedding depth 29 mm
Product certifications NEMKO
CE
SEMKO
Environment
IP degree of protection IP20
IP44 with additional sealing kit
IK degree of protection IK02
Standards EN 60669-2-1
EN 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 7.2 cm
Package 1 Length 8 cm
Package 1 Weight 124 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months