Schneider-Electric
 
WDE003343 picture- scope
WDE003343
Rotary dimmer, Exxact, 1-10V controller, anthracite
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Dimmer
Colour tint Anthracite (RAL 7021)
Quantity per set Set of 1
Complementary
Device presentation Mechanism with fixing frame
Device mounting Flush
Device application Light control
Switch function 1-pole 1-way
Dimmer type 1...10 V controller
Dimmer control Rotary push type
Fixing mode By screws
Rated current 10 A
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50 Hz
Surface finish Matt
Load type Fluorescent tube: 58 W at 230 V AC
Protection type Fuse protection
Connections - terminals Screw terminals
Shape of screw head Pozidriv No 1 and combi
Tightening torque 0.5 N.m
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Wire stripping length 6 mm
Material ABS (acrylonitrile butadiene-styrene)
Height 71 mm
Width 71 mm
Embedding depth 29 mm
Product certifications NEMKO
SEMKO
FIMKO
Environment
IP degree of protection IP20
IP44 with additional sealing kit
IK degree of protection IK02
Standards EN 60669-1
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 7.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 116.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months