Schneider-Electric
 
WDE015876 picture- scope
WDE015876
Renova Surface Single Socket-Outlet Schuko with screwless terminals white
Schneider Electric
Characteristics
Main
Range Renova
Product or component type Socket-outlet
Device presentation Complete product
Quantity per set Set of 10
Complementary
Socket number 1
Device mounting Surface
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard CEE 7/3
Rated current 16 A
[Ue] rated operational voltage 250 V AC
Colour tint White (RAL 9010)
Connections - terminals Screwless terminals
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC (polycarbonate): cover frame
PC 10 % GF: bottom-plate
Fixing mode By screws: insert
By screw: cover frame
Diameter 70.0 mm
Embedding depth 0.0 mm
Projecting depth 43.0 mm
Environment
Standards DIN VDE 0620-1
IEC 60884-1
NEK 502
SFS 5610
SS 4280834
Product certifications FIMKO
NEMKO
SEMKO
CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 6.900 cm
Package 1 Length 6.800 cm
Package 1 Weight 62.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins