Schneider-Electric
 
XACA02H7 picture- scope
XACA02H7
Empty pendant control station, Harmony XAC, plastic, yellow, 2 cut outs, UL CSA certified
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACA
Complementary
Control station type Double insulated
Enclosure material Polypropylene
Electrical circuit type Control circuit
Enclosure type Empty enclosure
Number of cut-out 2 cut-outs
Control station colour Yellow
Cable entry Rubber sleeve with stepped entry 8…26 mm
Guard rail Without
Vertical operator cut-out centre 30 mm
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-32
UL 508
Product certifications GOST
CCC
CSA
UL
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Mechanical durability 1000000 cycles
Net weight 0.44 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 8.2 cm
Package 1 Length 45.5 cm
Package 1 Weight 440.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months