Schneider-Electric
 
XACB220 picture- scope
XACB220
Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons, 20A, cable 7…13mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACB
Complementary
Control station type Double insulated
Enclosure material Glass reinforced polyester
Electrical circuit type Power circuit
Enclosure type Complete ready for use
Control station application Control of single speed hoist motor
Control station composition 2 push-buttons
Control button type First push-button 3-pole raise, slow
Second push-button 3-pole lower, slow
Product compatibility XESD2201 for reversing operation
Mechanical interlocking With mechanical interlocking
Control station colour Yellow
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Standards IEC 60947-5-1
IEC 60204-32
CSA C22.2 No 14
Product certifications CSA type 4
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
Mechanical durability 1000000 cycles
Cable entry Rubber sleeve with stepped entry 7…13 mm
[Ithe] conventional enclosed thermal current 20 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Contact operation Snap action
Operating force 32 N push-button
Short-circuit protection 12 A fuse protection by cartridge fuse type aM
Rated power in hp 3 hp at 240 V
Rated operational power in W 3000 W at 240 V
3000 W at 400 V
Electrical durability 1000000 cycles AC-3, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-3, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
700000 cycles AC-4, 3000 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
Terminals description ISO n°1 (13-14)NO
(23-24)NO
(63-64)NO
(53-54)NO
(73-74)NO
(33-34)NO
Terminal identifier (11-12)NC
(13-14)NO
Net weight 0.355 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 10.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 875.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.583 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months