Schneider-Electric
 
XACB9115 picture- scope
XACB9115
booted head for pushbutton XAC-B - yellow - 4 mm, -25..+70°C
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Head for push-button
Component name XACB
Marking Unmarked
Operator additional information Booted
Operating travel 4 mm
Cap/operator or lens colour Yellow
Product compatibility XEND....
XENC....
XESD2251
XENB....
XESD2241
XESB2011
XESD2201
Sale per indivisible quantity 10
Complementary
Net weight 0.005 kg
Environment
Standards IEC 60947-5-1
CSA C22.2 No 14
IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 1.5 cm
Package 1 Length 14.5 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 1.5 cm
Package 2 Length 14.5 cm
Package 2 Weight 71.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months