Schneider-Electric
 
XACB913 picture- scope
XACB913
protective cable sleeve XAC-B - 7..13 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Protective cable sleeve
Accessory / separate part type Cable sleeve
Accessory / separate part category Protection accessory
Product compatibility XACB
Accessory / separate part destination Pendant control station
Clamping capacity 7…13 mm
Complementary
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 8.800 cm
Package 1 Length 14.400 cm
Package 1 Weight 24.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months