Schneider-Electric
 
XACB921 picture- scope
XACB921
Head for push button, Harmony XAC, plastic, black, booted, operating travel 16mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Boot with circlip
Accessory / separate part type Boot
Accessory / separate part category Separate parts
Product compatibility XACB92.
Accessory / separate part destination Booted operator
Operating travel 16 mm
Material Polychloroprene
Sale per indivisible quantity 10
Complementary
Net weight 0.002 kg
Environment
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 3.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 14.500 cm
Package 2 Length 14.000 cm
Package 2 Weight 44.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 150
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 867.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months