Schneider-Electric
 
XACB983 picture- scope
XACB983
protective guard, Harmony XAC, for XACB pendant station, plastic, with mushroom head pushbutton
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Protective guard
Accessory / separate part type Guard
Accessory / separate part category Protection accessories
Accessory / separate part destination Mushroom head push-button
Complementary
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 44.700 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.584 kg
Unit Type of Package 3 P06
Number of Units in Package 3 480
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 33.349 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months