Schneider-Electric
 
XACS415 picture- scope
XACS415
Contact block, Harmony XAC, single contact, spring return, front mounting, 40mm horizontal/30mmVertical fixing centres, 1NC + 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Contact block
Component name XACS
Electrical circuit type Control circuit
Contact block type Single
Type of operator Spring return
Product compatibility XACA
ZA2B... head
Mechanical interlocking Without mechanical interlock
Contacts type and composition 1 NC + 1 NO
Mounting of block Front mounting
Contact operation Slow-break
Complementary
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Horizontal fixing centres 40 mm
Vertical fixing centres 30 mm
Mechanical durability 1000000 cycles
Contact code designation A300 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
Q300 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Maximum resistance across terminals 25 MOhm
Short-circuit protection 10 A fuse protection by cartridge fuse type gG
Rated operational power in W 42 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
45 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
60 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
Rated operational power in VA 140 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 24 V 50/60 Hz, load factor = 0.5 (inductive load)
385 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 48 V 50/60 Hz, load factor = 0.5 (inductive load)
455 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 230 V 50/60 Hz, load factor = 0.5 (inductive load)
525 VA AC-15 for 1000000 cycles, operating rate <60 cyc/mn at 127 V 50/60 Hz, load factor = 0.5 (inductive load)
Terminals description ISO n°1 (23-24)NO
(11-12)NC
Terminal identifier (11-12)NC
(13-14)NO
Net weight 0.07 kg
Environment
Standards CSA C22.2 No 14
IEC 60947-5-1
IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 8.6 cm
Package 1 Length 10.5 cm
Package 1 Weight 72 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.198 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months