Schneider-Electric
 
XACS499 picture- scope
XACS499
Single isolating block for power circuit, Harmony XAC, vertical fixing centres 30mm, screw clamp terminal, 3NC
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Isolating block
Component name XACS
Electrical circuit type Power circuit
Contact block application Emergency stop push-button
Contact block type Single
Product compatibility XACB
Contacts type and composition 3 NC
Mounting of block Front mounting
Contact operation Snap action
Complementary
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Vertical fixing centres 30 mm
Mechanical durability 1000000 cycles
Contact code designation A300 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
Q300 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Rated operational power in W 3000 W AC-23B at 400 V
Net weight 0.1 kg
Environment
Standards IEC 60947-3
IEC 60947-3
CSA C22.2 No 14
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 10.2 cm
Package 1 Length 8.3 cm
Package 1 Weight 88.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.49 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E6b74d59-7d46-48f1-9516-1adec29e8830
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months