Schneider-Electric
 
XACV07 picture- scope
XACV07
incandescent bulb - multi-button - front mounted - 230 V
Schneider Electric
Characteristics
Main
Electrical circuit type Control circuit
Complementary
Bulb type Incandescent
Control station category Multi-button
Enclosure material Glass reinforced polyester
Metal
Light source Bulb included
Mounting of block Front mounted
Net weight 0.055 kg
[Ue] rated operational voltage 130 V
Supply Direct through resistor
[Us] rated supply voltage 230 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.000 cm
Package 1 Length 7.500 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.612 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No