Schneider-Electric
 
XALD03CUST01 picture- scope
XALD03CUST01
box XALD 3 holes printed
Schneider Electric
Characteristics
Main
Range of product Harmony XALD
Product or component type Complete control station
Device short name XALD
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 13.7 cm
Package 1 Length 7 cm
Package 1 Weight 228 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No