Schneider-Electric
 
XALD04H7 picture- scope
XALD04H7
Empty control station, Harmony XALD, XALK, plastic, dark grey lid, light grey base, 4 cut out, UL CSA certified
Schneider Electric
Characteristics
Main
Range of product Harmony XALD
Product or component type Empty control station
Device short name XALD
Product destination For XB5 Ø 22 mm control and signalling units
Number of cut-out 4 cut-outs
Colour of base of enclosure Light grey (RAL 7035)
Colour of cover Dark grey (RAL 7016)
Material Polycarbonate
Cable entry 2 knock-outs for cable entry, clamping capacity: 14 mm
2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
Complementary
Assembly style For customer assembly
Number of horizontal rows 1
Number of vertical rows 4
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Mounting of block Front mounting
Rear mounting
Electrical composition code MR1
SR1
SR2
SF2
MF2
MF1
PF2
PR1
PF1
SF1
Main group 4 cut-outs
Group of product UL-CSA grey
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 conforming to EN 50102
Standards UL 508
JIS C8201-5-1
EN/IEC 60947-5-5
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
Product certifications CSA
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.8 cm
Package 1 Length 16.8 cm
Package 1 Weight 269.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.845 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months