Schneider-Electric
 
XALE1441 picture- scope
XALE1441
Control station, Harmony XALE, key selector switch, for XB7 22mm, 2 positions, grey, white marked O-I, 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XALE
Product or component type Complete control station
Device short name XALE
Product destination For XB7 Ø 22 mm control and signalling units
Control station application One function
Colour of base of enclosure Light grey (RAL 7035)
Colour of cover Light grey (RAL 7035)
Material ABS (acrylonitrile butadiene-styrene)
IP degree of protection IP54 conforming to IEC 60529
Control station composition 1 key selector switch, stay put 1 NO, white O-I marking
Marking location Marking on legend holder
Contact operation Slow-break
Complementary
Cable entry 2 knock-outs, clamping capacity: 16 mm
4 knock-outs for ISO M20
Net weight 0.115 kg
Marking CE
Operator position information 2 positions
Key number 455
Key withdrawal position Left-hand
Positive opening Without
Short-circuit protection 4 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to IEC 60947-5-1
Electrical reliability Λ <= 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class II conforming to IEC 60536
IK degree of protection IK05 conforming to IEC 62262
Standards IEC 60947-5-1
IEC 62208
IEC 60947-5-5
IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 10.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 143.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.044 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 2f798476-9490-459d-81bd-f7dac4bf68c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months