Schneider-Electric
 
XALE1W1B picture- scope
XALE1W1B
control station XAL-E - 1 projecting pushbutton - spring return - green - 1 NO
Schneider Electric
Characteristics
Main
Range of product Harmony XALE
Product or component type Complete control station
Device short name XALE
Product destination For XB7 Ø 22 mm control and signalling units
Control station application One function
Colour of base of enclosure Light grey (RAL 7035)
Colour of cover Light grey (RAL 7035)
Material ABS (acrylonitrile butadiene-styrene)
IP degree of protection IP54 conforming to IEC 60529
Control station composition 1 projecting illuminated push-button, green, spring return 1 NO
Contact operation Slow-break
Light source Integral LED
[Us] rated supply voltage 24 V AC/DC
Complementary
Cable entry 2 knock-outs, clamping capacity: 16 mm
4 knock-outs for ISO M20
Net weight 0.1 kg
Marking CE
Positive opening Without
Short-circuit protection 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
Electrical reliability Λ <= 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4
Signalling type Steady
Supply voltage limits 21.6…26.4 V AC
Current consumption <= 27 mA
Service life 80000 h at rated voltage and 25 °C
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class II conforming to IEC 60536
IK degree of protection IK05 conforming to EN 50102
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/IEC 62208
Electromagnetic emission Class B conforming to EN 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 7.7 cm
Package 1 Length 11.5 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.693 kg
Package 3 Height 15 cm
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F4dc5dfc-c8be-4490-8b88-7d63de6ddbbc
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months