Schneider-Electric
 
XALE2 picture- scope
XALE2
Empty control station, Harmony XALE, plastic, light grey, 2 cut outs, for Harmony XB7
Schneider Electric
Characteristics
Main
Range of product Harmony XALE
Product or component type Empty control station
Device short name XALE
Product destination For XB7 Ø 22 mm control and signalling units
Number of cut-out 2 cut-outs
Colour of base of enclosure Light grey (RAL 7035)
Colour of cover Light grey (RAL 7035)
Material ABS (acrylonitrile butadiene-styrene)
Cable entry 2 knock-outs, clamping capacity: 20 mm
6 knock-outs for ISO M20
Sale per indivisible quantity 5
IP degree of protection IP54 conforming to IEC 60529
Complementary
Assembly style For customer assembly
Net weight 0.1 kg
Marking CE
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class II conforming to IEC 60536
IK degree of protection IK05 conforming to IEC 62262
Standards IEC 60947-1
IEC 60947-5-1
IEC 62208
IEC 60947-5-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 7.500 cm
Package 1 Length 11.500 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.300 cm
Package 2 Width 12.500 cm
Package 2 Length 33.300 cm
Package 2 Weight 553.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 30
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.823 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months