Schneider-Electric
 
XALFK01 picture- scope
XALFK01
Empty enclosure, Harmony XALF, yellow, for hoistway box, 1 cut-out, 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Empty enclosure
Device short name XALF
Product destination For hoistway box
Complementary
Material Polycarbonate
Net weight 0.11 kg
Marking CE
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation 0…50 °C
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/IEC 60947-1
EN 81-20
EN/IEC 60947-5-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 6.8 cm
Package 1 Length 6.8 cm
Package 1 Weight 101.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.405 kg
Offer Sustainability
Packaging without single use plastic No
SCIP Number 2f798476-9490-459d-81bd-f7dac4bf68c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months