Schneider-Electric
 
XALFKT64441 picture- scope
XALFKT64441
Lift inspection station, Harmony XALF, plastic, yellow, hoistway box, 1 mushroom head push button 2NC
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Hoistway box
Device short name XALF
Product specific application Lift inspection
Operator profile 1 mushroom head push-button
Operator description Red unmarked 2 NC
Contact operation Slow-break
Complementary
Material Polycarbonate
Net weight 0.175 kg
Marking CE
Contacts material Silver alloy (Ag/Ni)
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation 0…50 °C
Standards IEC 60947-5-4
IEC 60947-5-5
IEC 60947-1
EN 81-20
IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 6.8 cm
Package 1 Length 9.5 cm
Package 1 Weight 168.0 g
Offer Sustainability
Packaging without single use plastic No
SCIP Number 2f798476-9490-459d-81bd-f7dac4bf68c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months