Schneider-Electric
 
XALFP0612 picture- scope
XALFP0612
Empty enclosure, Harmony XALF, yellow, for top of car box, 1 cut-out, 45mm
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Empty enclosure
Device short name XALF
Product destination For top of car box
Complementary
Material Polycarbonate
Net weight 0.5 kg
Marking CE
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation 0…50 °C
Standards EN 81-20
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.100 cm
Package 1 Width 15.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 552.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2f798476-9490-459d-81bd-f7dac4bf68c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months