Schneider-Electric
 
XALFP6003E picture- scope
XALFP6003E
Top of car box, Harmony XALF, for lift inspection, 4 flush pushbuttons, 1 selector switch, 1 mushroom head push button, 1 mains socket
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Top of car box
Device short name XALF
Product specific application Lift inspection
Operator profile 1 mushroom head - 4 flush push-buttons - 1 selector switch - 1 power socket
Contact operation Slow-break
Complementary
Material Polycarbonate
Net weight 0.81 kg
Marking CE
Contacts material Silver alloy (Ag/Ni)
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation 0…50 °C
Standards EN 81-20
IEC 60947-5-1
IEC 60947-5-4
IEC 60947-1
IEC 60947-5-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.0 cm
Package 1 Width 22.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 552.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4