Schneider-Electric
 
XALK01CUST01 picture- scope
XALK01CUST01
box XALK 1 hole printed
Schneider Electric
Characteristics
Main
Range of product Harmony XALK
Product or component type Complete control station
Device short name XALK
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 7.5 cm
Package 1 Length 6.8 cm
Package 1 Weight 124 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No