Schneider-Electric
 
XALK01SAN picture- scope
XALK01SAN
1 pushbutton station empty without grid and pin and lug
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Empty enclosure
Device short name XALF
Product destination For hoistway box
Complementary
Material Polycarbonate
Net weight 0.124 kg
Marking CE
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation 0…50 °C
Standards IEC 60947-5-4
IEC 60947-5-5
IEC 60947-1
EN 81-1
IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.5 cm
Package 1 Weight 106.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.735 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1