Schneider-Electric
 
XALK1786 picture- scope
XALK1786
Control station, Harmony XALK, plastic, yellow lid, 1 red mushroom push button 40mm, turn to release, 1NC with monitoring, unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XALK
Product or component type Complete control station
Device short name XALK
Product destination For XB5 Ø 22 mm control and signalling units
Control station application Emergency switching off function
Emergency stop function
Colour of base of enclosure Light grey (RAL 7035)
Colour of cover Yellow (RAL 1021)
Material Polycarbonate
Operator profile 1 mushroom head push-button
Operators description Red unmarked 1 NC
Reset Turn to release
Control station composition 1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking
Contact operation Slow-break
Device presentation Complete product
Complementary
Cable entry 1 knock-out for cable entry 0…14 mm
2 knock-outs for Pg 13.5 cable gland and ISO M20
Net weight 0.144 kg
Contacts usage Monitoring contact
Positive opening With conforming to EN/IEC 60947-5-1 appendix K
Operating travel 1.5 mm (NC changing electrical state)
4.3 mm (total travel)
Operating force 47 N
Mechanical durability 300000 cycles
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.34 mm² without cable end conforming to EN/IEC 60947-1
Tightening torque 0.8…1.2 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 6 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 6 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
[Ie] rated operational current 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
0.11 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
Electrical durability 300000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles, AC-15, 3 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles, AC-15, 3 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles, DC-13, 0.3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles, DC-13, 1 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Electrical reliability Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 3.4 mA conforming to EN/IEC 60947-5-4
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
IK degree of protection IK03 conforming to IEC 60068-2-75
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/IEC 60204-1
IEC 60947-5-4
IEC 60364-5-53
EN/ISO 13850
JIS C8201-1
JIS C8201-5-1
GB/T 14048.5
BS EN 60947-5-1
GOST IEC 60947-5-1
Product certifications BV
LROS (Lloyds register of shipping)
DNV
CE
CCC
CB Scheme
EAC
UKCA
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.7 cm
Package 1 Weight 164.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.097 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months