Schneider-Electric
 
XAPA1120 picture- scope
XAPA1120
Empty control station without hinges, Harmony XAP, XB2 SL, plastic, grey, 2 cut outs, 22mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Empty control station without hinges
Device short name XAPA
Product destination For Ø 22 mm control and signalling units
Product front plate size 85 x 146 mm
Usable depth 83 mm
Number of cut-out 4 cut-outs
Colour of base of enclosure Grey
Colour of cover Grey
Material Glass reinforced polyester
Cable entry Undrilled
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
IP69 conforming to NF C 20-010
IP69K
Resistance to chemical agents High resistant to acids
High resistant to all solvents
High resistant to bases
High resistant to diesel
High resistant to mineral salts
High resistant to oils and greases
High resistant to petrol
High resistant to sea water
Complementary
Number of vertical rows 1
Flame retardance M3 conforming to CSTB
VO conforming to UL 94
Net weight 0.46 kg
Environment
Protective treatment TC
TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
Class II conforming to NF C 20-030
Fire resistance 850 °C conforming to NF C 20-455
960 °C conforming to IEC 92
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 9.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 506.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.520 kg
Unit Type of Package 3 P06
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 62.780 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months