Schneider-Electric
 
XAPD2202 picture- scope
XAPD2202
Die cast empty control station, Harmony XAP, XB2 SL, zinc alloy, grey, M20, 2 cut outs 22mm, 80x130x51,5mm, UL cULus
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPD
Product destination For Ø 22 mm control and signalling units
Product front plate size 80 x 130 mm
Usable depth 49 mm
Number of cut-out 2 cut-outs
Colour of base of enclosure Grey (RAL 7035)
Colour of cover Grey (RAL 7035)
Material Die cast zinc
Sale per indivisible quantity 1
IP degree of protection IP65 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
IP69 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Complementary
Number of vertical rows 1
Number of horizontal rows 2
Cut-out dimensions Ø 22 mm
Control station type Metal
Cable entry 2 x cable gland conforming to ISO
Thread type M20 x 1.5
CAD overall width 80 mm
CAD overall height 130 mm
CAD overall depth 51.5 mm
Net weight 0.61 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 61140
Degree of protection UL type 4 conforming to UL 50 E
UL type 4X conforming to UL 50 E
IK degree of protection IK07 conforming to IEC 62262
Resistance to chemical agents Special treatment can be obtained on request
Product certifications UL
cULus
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.900 cm
Package 1 Width 9.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 702.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.816 kg
Unit Type of Package 3 P06
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 78.528 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5