Schneider-Electric
 
XAPE105 picture- scope
XAPE105
Front plate with fixing screws, Harmony XAP, metal, 5 cut-outs, 22mm, 72 x 204 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Front plate with fixing screws
Device short name XAPE
Product destination For Ø 22 mm control and signalling units
Product front plate size 72 x 204 mm
Number of cut-out 5 cut-outs
Material Anodised aluminium
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
Resistance to chemical agents Good resistant to acetone
Good resistant to alcohols
Good resistant to chloride and fluoride solvents
Good resistant to diluted mineral acids
Good resistant to oils and petrol
Good resistant to organic acids
Good resistant to salts
Complementary
Net weight 0.182 kg
Environment
Protective treatment TC
TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 14.0 cm
Package 1 Length 21.1 cm
Package 1 Weight 182.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.001 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1