Schneider-Electric
 
XAPG29202 picture- scope
XAPG29202
Empty control station, Harmony XAP, zinc alloy, grey, 2 cut outs, 22mm, 130x80x51.5mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPG
Product destination For Ø 22 mm control and signalling units
Number of cut-out 2 cut-outs
Colour of base of enclosure Grey (RAL 7032)
Colour of cover Grey (RAL 7032)
Control station type Metal
Material Die cast zinc
Sale per indivisible quantity 1
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to IEC 60529
Resistance to chemical agents Special treatment can be obtained on request
Complementary
Number of vertical rows 1
Number of horizontal rows 2
Cut-out dimensions Ø 22 mm
Cable entry Cable gland
1 x cable gland
Thread type 3/4 NPT
CAD overall width 80 mm
CAD overall height 130 mm
CAD overall depth 51.5 mm
Net weight 0.610 kg
Compatibility code XAPG
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
IK degree of protection IK07 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 8.800 cm
Package 1 Length 15.600 cm
Package 1 Weight 691.900 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.855 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5