Schneider-Electric
 
XAPO4506 picture- scope
XAPO4506
Empty control station, Harmony XAP, XB2 SL, zinc alloy, orange, M25, 6 cut outs 22mm, 80x220x77mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPO
Product destination For Ø 22 mm control and signalling units
Product front plate size 80 x 220 mm
Usable depth 74.5 mm
Number of cut-out 6 cut-outs
Colour of base of enclosure Orange (RAL 2008)
Colour of cover Orange (RAL 2008)
Material Die cast zinc
Sale per indivisible quantity 1
IP degree of protection IP65 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Complementary
Number of vertical rows 1
Number of horizontal rows 6
Cut-out dimensions Ø 22 mm
Control station type Metal
Cable entry 1 x cable gland conforming to ISO
Thread type M25 x 1.5
CAD overall width 80 mm
CAD overall height 220 mm
CAD overall depth 77 mm
Net weight 1.38 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 61140
IK degree of protection IK07 conforming to IEC 62262
Resistance to chemical agents Special treatment can be obtained on request
Product certifications EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 8.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 1.55 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12