Schneider-Electric
 
XAPSZ16 picture- scope
XAPSZ16
keylock + 2 keys - BC1011 - for key operated control station
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Accessory / separate part type 2 keys + barrel
Key number BC1011
Accessory / separate part destination Key operated control station
Product compatibility XAPS14...N
XAPS11...N
Complementary
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 8 cm
Package 1 Length 13 cm
Package 1 Weight 140 g
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Height 5.1 cm
Package 2 Width 8 cm
Package 2 Length 13 cm
Package 2 Weight 150 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months