Schneider-Electric
 
XAPZ700016TQ picture- scope
XAPZ700016TQ
Plug, Harmony XAP, accessory for control station, XAPZ product compatibility
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Plug
Complementary
Compatibility code XAPZ
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 1 cm
Package 1 Length 1.5 cm
Package 1 Weight 10 g
Unit Type of Package 2 CAR
Number of Units in Package 2 300
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No