Schneider-Electric
 
XARSK8D18W picture- scope
XARSK8D18W
system with charger, Harmony eXLhoist, standard, shoulder belt, cable USB/RJ45 and config software
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Control station
Device short name XARS
Control station type Wireless
Product specific application Hoisting applications
Material handling
Number of channels 50
Control station application Stop function: SIL 2 maximum (can reach PL d/category 3) conforming to IEC 62061
Stop function: SIL 2 maximum (can reach PL d/category 3) conforming to ISO 13849-1
Emergency stop function: SIL 3 maximum (can reach PL e/category 4) conforming to IEC 62061
Emergency stop function: SIL 3 maximum (can reach PL e/category 4) conforming to ISO 13849-1
Motion function: SIL 1 maximum (can reach PL c/category 1) conforming to IEC 62061
Motion function: SIL 1 maximum (can reach PL c/category 1) conforming to ISO 13849-1
Limiter protection function: SIL 1 maximum (can reach PL c/category 1) conforming to IEC 62061
Limiter protection function: SIL 1 maximum (can reach PL c/category 1) conforming to ISO 13849-1
Complementary
Kit composition Remote control
Base station
Shoulder belt
Cable
Configuration software
Operating distance 100 m in free air
Cable entry Cable gland
Communication network type Wireless: bluetooth low energy
Transmission frequency 2.4 GHz
Environment
Radio agreement SRRC
RSS
ARIB
ANATEL
FCC
ICASA
Relative humidity 0…95 % at -20…45 °C storage
Electromagnetic compatibility Resistance to electrostatic discharge - test level: 4 kV class B (on contact) conforming to IEC 61000-4-2
Resistance to electrostatic discharge - test level: 8 kV class B (in air) conforming to IEC 61000-4-2
Resistance to radiated electromagnetic fields - test level: 10 V/m class B conforming to IEC 61000-4-3
Standards IEC 60204-1 safety
ISO 13849-1 safety
IEC 62061 safety
IEC 61508 safety
ISO 13850 safety
IEC 60204-32 hoisting applications
ETSI EN 301 489-1 radio
ETSI EN 301 489-3 radio
ETSI EN 301 489-17 radio
ETSI EN 300 440-2 radio
ETSI EN 300 328 radio
FCC part 15 radio
RSS GEN issue 3 radio
RSS 210 issue 8 radio
ARIB STD-T81 radio
Product certifications CE
UL
CSA
C-Tick
JIS
KC
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.5 cm
Package 1 Width 29.0 cm
Package 1 Length 30.8 cm
Package 1 Weight 3.148 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.884 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6e438e59-42d1-4633-bfe2-cb5ef607659b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No