Schneider-Electric
 
XAWF210EX picture- scope
XAWF210EX
Control station, Harmony XAW ATEX D, metal, start stop function, 2 flush push buttons, green, red, 1NO+1NC, ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XAW
Product or component type Complete control station
Device short name XAWF
Control station application Start-Stop function
Material Metal
Control station composition 1 flush push-button, green, spring return 1 NO
1 flush push-button, red, spring return 1 NC
Complementary
Colour of base of enclosure Black
Colour of cover Black
Cable entry 1 entry for ISO M20 cable gland
Width 80 mm
Depth 77 mm
Height 130 mm
Net weight 1.135 kg
Marking Ex tb IIIC T85°C Db IP65
Mechanical durability 5000000 cycles
Short-circuit protection 10 A cartridge fuse type gG
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1
Environment
Ambient air temperature for operation -20…60 °C
Overvoltage category I conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60079-0:2009
EN 60079-31:2009
IEC 60947-5-4
IEC 61000-6-2
IEC 60947-1
IEC 60947-5-1
IEC 60079-0:2007
IEC 60079-31:2008
Directives 94/9/EC - ATEX directive
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0023X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 9.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 1.209 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.918 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 993911c8-e2fe-47b8-b3ce-e88e475317f5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months