Schneider-Electric
 
XAWG100EX picture- scope
XAWG100EX
Control station, Harmony XAW, metal with fiberglass, start function, 1 flush push button 40mm, green, 1NO, ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XAW
Product or component type Complete control station
Device short name XAWG
Control station application Start function
Material Glass fibre reinforced
Control station composition 1 flush push-button, green, spring return 1 NO
Complementary
Colour of base of enclosure Black
Colour of cover Black
Cable entry 1 entry for ISO M20 cable gland
Width 85 mm
Depth 70 mm
Height 146 mm
Net weight 0.620 kg
Marking Ex tb IIIC T85°C Db IP65
Mechanical durability 5000000 cycles
Short-circuit protection 10 A cartridge fuse type gG
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1
Environment
Ambient air temperature for operation -20…60 °C
Overvoltage category II conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60079-0:2009
EN 60079-31:2009
IEC 60947-5-4
IEC 61000-6-2
IEC 60947-1
IEC 60947-5-1
IEC 60079-0:2007
IEC 60079-31:2008
Directives 94/9/EC - ATEX directive
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0023X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 9.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 617.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.444 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 993911c8-e2fe-47b8-b3ce-e88e475317f5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months