Schneider-Electric
 
XB2SL32009 picture- scope
XB2SL32009
Empty control station, Harmony XAP, aluminium, blue, 6 cut-outs, 22mm, 150 x 150 x 78 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Empty control station
Device short name XB2SL
Product destination For Ø 22 mm control and signalling units
Product front plate size 150 x 150 mm
Usable depth 78 mm
Number of cut-out 6 cut-outs
Colour of base of enclosure Blue
Colour of cover Blue
Material Aluminium alloy
Cable entry 2 holes with blanking plug for cable gland, clamping capacity: 12 mm
Product mounting Flush mounting
IP degree of protection IP54 conforming to IEC 60529
IP547 conforming to NF C 20-010
Complementary
Number of vertical rows 3
Net weight 0.97 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 15.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 1.005 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.419 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months