Schneider-Electric
 
XB4BJ33 picture- scope
XB4BJ33
Selector switch, Harmony XB4, metal, black 22mm, long handle, 3positions, stay put, 2NO
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Selector switch
Device short name XB4
Bezel material Chromium plated metal
Fixing collar material Zamak
Mounting diameter 22.5 mm
Sale per indivisible quantity 1
Head type Standard
Shape of signaling unit head Round
Type of operator Stay put
Operator profile Black long handle
Operator position information 3 positions +/- 45°
Contacts type and composition 2 NO
Contact operation Slow-break
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1
Complementary
Height 48 mm
Width 30 mm
Depth 68 mm
Terminals description ISO n°1 (13-14)NO
(23-24)NO
Net weight 0.105 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Contacts usage Standard contacts
Positive opening Without
Torque value 0.14 N.m NO changing electrical state
Mechanical durability 1000000 cycles
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Shape of screw head Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
Electrical reliability Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to IEC 60947-5-4
Device presentation Complete product
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP69
IP69K
IP67 conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
Standards IEC 60947-5-1
IEC 60947-5-4
UL 508
JIS C8201-5-1
CSA C22.2 No 14
IEC 60947-5-5
IEC 60947-1
JIS C8201-1
Product certifications CSA
BV
DNV
LROS (Lloyds register of shipping)
UL
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 5.600 cm
Package 1 Length 9.000 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.000 cm
Package 2 Width 3.400 cm
Package 2 Length 26.500 cm
Package 2 Weight 520.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.915 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months