Schneider-Electric
 
XB4BV5B3 picture- scope
XB4BV5B3
Pilot light, Harmony XB4,metal, green, 22mm, universal LED, plain lens, 400V AC
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Pilot light
Device short name XB4
Bezel material Chromium plated metal
Fixing collar material Zamak
Head type Standard
Mounting diameter 22.5 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Cap/operator or lens colour Green
Operator additional information With plain lens
Light source Universal LED
Bulb base Integral LED
Light block supply Via transformer 1.2 VA 24 V
Light source colour Green
[Us] rated supply voltage 400 V AC at 50 Hz
Complementary
CAD overall width 40 mm
CAD overall height 47 mm
CAD overall depth 90 mm
Net weight 0.172 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
Signalling type Steady
Service life 100000 h at rated voltage and 25 °C
Surge withstand 1 kV conforming to IEC 61000-4-5
Device presentation Complete product
Supply voltage limits 407…423 V AC
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…55 °C
Electrical shock protection class Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to IEC 50102
Standards IEC 60947-1
CSA C22.2 No 14
JIS C8201-5-1
IEC 60947-5-1
IEC 60947-5-5
UL 508
IEC 60947-5-4
JIS C8201-1
Product certifications CSA
UL listed
Vibration resistance 2 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.8 cm
Package 1 Width 5.4 cm
Package 1 Length 3.4 cm
Package 1 Weight 174.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.779 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 3d14fd98-3859-4733-a5ee-a3016769973c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12
Contractual warranty
Warranty 18 months