Schneider-Electric
 
XB4BVB1EX picture- scope
XB4BVB1EX
Complete pilot light, Harmony XB4 - ATEX D, 22mm, IP65, white, integral LED, 24V, lugs
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Complete pilot light
Device short name XB4
Bezel material Chromium plated metal
Fixing collar material Zamak
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 1
Dust zone Zone 21 - 22
Operator additional information With plain lens
Complementary
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Device mounting Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
Fixing center >= 30 x 40 mm (support panel)
Embedding depth 43 mm
Marking Ex tb IIIC
Shape of signaling unit head Round
Cap/operator or lens colour White
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Signalling type Steady
Light source Integral LED
Light source colour White
[Us] rated supply voltage 24 V AC/DC 50/60 Hz
Supply voltage limits 19.2…30 V DC
21.6…26.4 V AC
Current consumption 18 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 1 kV conforming to IEC 61000-4-5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…60 °C
Overvoltage category I conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK05 conforming to IEC 50102
Standards IEC 60079-0:2009
EN 60079-31:2009
IEC 61000-6-2
IEC 60079-0:2007
IEC 60079-31:2008
Directives 94/9/EC - ATEX directive
Product certifications INERIS 04ATEX9004U
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.500 cm
Package 1 Length 24.000 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.129 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3d14fd98-3859-4733-a5ee-a3016769973c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 months