Schneider-Electric
 
XB4BVGM4T picture- scope
XB4BVGM4T
Pilot light, Harmony XB4, metal, red, 22mm, universal LED, plain lens, 110…240V AC
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Pilot light
Device short name XB4
Bezel material Chromium plated metal
Fixing collar material Zamak
Mounting diameter 22.5 mm
Head type Standard
Sale per indivisible quantity 1
Shape of signaling unit head Round
Cap/operator or lens colour Red
Operator additional information With plain lens
Light source Universal LED
Bulb base Integral LED
Light source colour Red
[Us] rated supply voltage 110...240 V AC 50/60 Hz
Complementary
Height 47 mm
Width 30 mm
Depth 54 mm
Terminals description ISO n°1 (X1-X2)PL
Net weight 0.08 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Signalling type Steady
Current consumption 13 mA
Service life 100000 h at rated voltage and 25 °C
Surge withstand 2 kV conforming to IEC 61000-4-5
Device presentation Complete product
Supply voltage limits 93…264 V AC
Overload capacity 300 VA
120 VA
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class I conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to IEC 50102
Standards JIS C8201-5-1
CSA C22.2 No 14
IEC 60947-5-5
IEC 60947-5-1
UL 508
IEC 60947-5-4
IEC 60947-1
JIS C8201-1
Product certifications CSA
UL listed
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 5.3 cm
Package 1 Length 8.7 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.338 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 74.704 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months