Schneider-Electric
 
XB4FWCUST01 picture- scope
XB4FWCUST01
FLUSH CAPS ILL PB WH LED 230V 1NO 1NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Illuminated push-button
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 132.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 425812e5-011f-4fb4-ad1b-fc9cf9865300
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 98