Schneider-Electric
 
XB4FWCUST02 picture- scope
XB4FWCUST02
Illuminated push button, Harmony XB4, metal, white flush, 22mm, integral LED, 24V AC/DC, 1NO + 1NC, for customization
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Illuminated push-button
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 132.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No