Schneider-Electric
 
XB5AA84101 picture- scope
XB5AA84101
Manual overload reset push button, Harmony XB5, red flush pushbutton 22mm marked O for 17...120mm actuation distance
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Manual overload reset push-button
Device short name XB5
Bezel material Dark grey plastic
Fixing collar material Plastic
Mounting diameter 22 mm
Shape of signaling unit head Round
Operator profile Red flush, O (white)
Activating distance 17…120 mm
Device presentation Complete product
Complementary
Height 29 mm
Width 29 mm
Depth 120 mm
Net weight 0.027 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Operating travel 10 mm
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 4X
IK degree of protection IK03 conforming to IEC 50102
Standards IEC 60947-1
Product certifications UL listed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 3.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 265.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months