Schneider-Electric
 
XB5AVCUST01 picture- scope
XB5AVCUST01
TRANSFORMER 120 V PILOT L
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Pilot light
Device short name XB5
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.8 cm
Package 1 Width 3.4 cm
Package 1 Length 4.8 cm
Package 1 Weight 109.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No