Schneider-Electric
 
XB5DTB25 picture- scope
XB5DTB25
Panel mounted timer monofunction, Harmony XB5, plastic, 22mm, time delay 3...60min, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Timer
Sale per indivisible quantity 1
Complementary
Bezel material Plastic
Fixing collar material Plastic
Mounting diameter 22 mm
Panel Thickness 1…6 mm
Shape of signaling unit head Round
Time delay range 3...60 min
Time delay type A
Repeat accuracy +/- 0.5 %
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Protection type Reverse polarity protection
Overvoltage protection
Pollution degree 3 conforming to IEC 60664-1
Output type Open collector PNP
Temporary permissible current 10 A for 0.01 s
Minimum switching current 10 mA
Voltage drop in closed state 3 V
Nominal rating 200 mA at 20 °C( derating 1.5 mA per °C)
Residual current in open state 0.1 mA
Power consumption in W 1 W
Reset time 5 ms after time delay on de-energisation
7 ms during time delay on de-energisation
Local signalling LED green, flashing for timing in progress
LED, steady for no timing in progress and output relay energised
[Us] rated supply voltage 24 V DC
Supply voltage limits 16.8…31.2 V DC
Output short-circuit protection Yes
Connections - terminals Screw terminals 1 x 4 mm² conforming to IEC 60947-1
Screw terminals 1 x 2.5 mm² conforming to IEC 60947-1
IP degree of protection IP65 front: conforming to IEC 60529
IP20 back: conforming to IEC 60529
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -20…80 °C
Tightening torque 0.5 N.m
Dielectric strength 1500 V conforming to IEC 61812-1
[Ui] rated insulation voltage 50 V conforming to IEC 60947-1
50 V conforming to IEC 60664-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
4 kV conforming to IEC 60664-1
Surge withstand 1 kV, level 2 conforming to IEC 61000-4-5
Overvoltage category Class 3 conforming to IEC 60536
Class 3 conforming to IEC 60664-1
Vibration resistance 0.15 mm (f= 10…60 Hz) conforming to IEC 60068-2-6
2 gn (f= 60…150 Hz) conforming to IEC 60068-2-6
Shock resistance +/- 15 gn for 11 ms (6 shocks on each axis) conforming to IEC 60068-2-27
Resistance to fast transients 2 kV class level 3 conforming to IEC 61000-4-4
Electromagnetic compatibility Electrostatic discharge 6 kV level 3 conforming to IEC 61000-4-2
Electromagnetic emission class B conforming to IEC 55011
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3
3 V/m 1.4...2 GHz level 2 conforming to IEC 61000-4-3
1 V/m 2...2.7 GHz level 1 conforming to IEC 61000-4-3
Immunity to radioelectric fields 10 V level 3 conforming to IEC 61000-4-6
Disturbance radiated/conducted Class B conforming to EN 50022
Standards UL 508
IEC 61812-1
Product certifications UL listed
CE
Device presentation Monolithic product
Height 62 mm
Diameter 29 mm
Net weight 0.027 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 3.2 cm
Package 1 Length 7.5 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 911.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No