Schneider-Electric
 
XB6DGC5B picture- scope
XB6DGC5B
Selector switch, Harmony XB6, black rectangular, 16mm, 2 positions, stay put, 1NO + 1NC, key 200
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete selector switch
Device short name XB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 1
Operating position Any position
Shape of signaling unit head Rectangular
Type of operator Stay put
Operator profile Key switch
Operator position information 2 positions 70°
Type of keylock Key 200
Key withdrawal position In any position
Contacts type and composition 1 NO + 1 NC
Contact operation Slow-break
Complementary
CAD overall width 24 mm
CAD overall height 18 mm
CAD overall depth 80 mm
Terminals description ISO n°1 (13-14)NO
(21-22)NC
Net weight 0.036 kg
Positive opening With conforming to IEC 60947-5-1 appendix K
Mechanical durability 200000 cycles
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 6 A cartridge fuse type gG
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 120 V, AC-15, B300 conforming to IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Electrical reliability Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60947-5-1
CSA C22.2 No 14
JIS C 852
UL 508
IEC 60947-1
IEC 60947-5-5
JIS C8201-5-1
JIS C8201-1
Product certifications CCC
UL
CSA
GOST
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10 cm
Package 1 Length 8 cm
Package 1 Weight 34 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.214 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months