Schneider-Electric
 
XB6EAA41P picture- scope
XB6EAA41P
Monolithic push button, Harmony XB6E, round red flush, 16mm, spring return, 1CO
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Product or component type Monolithic push-button
Device short name XB6E
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 5
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Red flush
Contacts type and composition 1 C/O
Contact operation Snap action
Connections - terminals Insulated faston, connection size: 2.8 x 0.5 mm
Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
Fast connector socket
Contacts material Gold-flashed silver
Complementary
Net weight 0.006 kg
Overvoltage category II conforming to IEC 60536
Operating position Any position
Marking CE
Mechanical durability 1000000 cycles
Tightening torque 0.6…1 N.m
Contact resistance 50 mOhm at 1/6 V
Short-circuit protection 2 A cartridge fuse type gG
[Ith] conventional free air thermal current 3 A (fast connector socket)
5 A
[Ie] rated operational current 1.5 A at 120 V, AC-12 conforming to IEC 60947-5-1
1 A at 240 V, AC-12 conforming to IEC 60947-5-1
0.7 A at 240 V, AC-13 conforming to IEC 60947-5-1
1 A at 120 V, AC-13 conforming to IEC 60947-5-1
1 A at 24 V, DC-12 conforming to IEC 60947-5-1
0.7 A at 24 V, DC-13 conforming to IEC 60947-5-1
0.2 A at 125 V, DC-12 conforming to IEC 60947-5-1
0.15 A at 125 V, DC-13 conforming to IEC 60947-5-1
Electrical durability 100000 cycles, AC, 0.7 A at 220 V conforming to IEC 60947-5-1 appendix C
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -10…55 °C
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60947-5-1
UL 508
IEC 60947-1
JIS C 4520
CSA C22.2 No 14
JIS C 852
Product certifications CCC
cURus
Vibration resistance 1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 3 cm
Package 1 Length 20 cm
Package 1 Weight 10 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 9 cm
Package 2 Width 3 cm
Package 2 Length 20 cm
Package 2 Weight 0.054 kg
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 691 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months