Schneider-Electric
 
XB6EAV3BP picture- scope
XB6EAV3BP
Monolithic pilot light, Harmony XB6E, round green, 16mm, plastic, IP65, integral LED, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Product or component type Monolithic pilot light
Device short name XB6E
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 5
Shape of signaling unit head Round
Cap/operator or lens colour Green
Light source Integral LED
Light block supply Direct
[Us] rated supply voltage 24 V DC polarised
Complementary
Net weight 0.006 kg
Overvoltage category II conforming to IEC 60536
Operating position Any position
Marking CE
Connections - terminals Insulated faston, connection size: 2.8 x 0.5 mm
Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
Fast connector socket
Tightening torque 0.6…1 N.m
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Signalling type Steady
Current consumption 10 mA
Service life 30000 h
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -10…55 °C
IP degree of protection IP65 conforming to IEC 60529
Standards JIS C 852
IEC 60947-5-1
UL 508
JIS C8201-5-1
IEC 60947-1
CSA C22.2 No 14
JIS C8201-1
Product certifications cURus
CCC
Vibration resistance 1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 3.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.000 cm
Package 2 Width 3.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 54.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 776.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months